IESNA:LM-63-2002
[TEST]P1056068
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S795D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 4, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1754
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1084.6 1074.5 1069.4 1060.4 1049.3 1035.1 1016.9 995.7 973.5 947.3
920 891.7 860.4 827.1 792.7 757.4 720 681.7 644.3 604.9
565.5 525.1 484.7 444.3 403.9 362.5 321.1 279.7 235.3 196.9
155.5 120.2 83.8 51.5 23.2 4 0
1084.6 1087.6 1081.6 1069.4 1052.3 1031.1 1005.8 976.5 945.2 911.9
874.5 836.2 794.8 752.3 708.9 664.5 619 572.6 526.1 479.7
433.2 386.8 340.3 293.9 248.4 203 161.6 123.2 87.9 59.6
42.4 27.3 15.1 8.1 4 2 0
1084.6 1078.5 1065.4 1045.2 1019 987.6 951.3 910.9 866.5 819
768.5 716 661.5 606.9 552.4 497.9 443.3 390.8 340.3 290.8
243.4 200 160.6 124.2 96.9 79.8 63.6 48.5 36.4 26.3
19.2 14.1 10.1 7.1 4 2 0
1084.6 1079.5 1060.4 1035.1 1001.8 962.4 918 867.5 810.9 751.3
690.7 629.1 567.5 507 447.4 390.8 337.3 286.8 239.3 194.9
156.5 128.3 107 90.9 73.7 58.6 45.4 35.3 27.3 21.2
16.2 13.1 9.1 6.1 4 2 0
1084.6 1081.6 1065.4 1037.1 999.8 956.3 906.9 851.3 790.7 728.1
662.5 600.9 533.2 474.6 415.1 358.5 306 257.5 211.1 170.7
140.4 117.1 100 82.8 66.7 52.5 41.4 32.3 26.3 20.2
15.1 12.1 9.1 6.1 4 2 0
